??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BID_F101-2M100-M20ZZ0-S92
HELP_VARIABLE
Company
Balluff
Description
Safety switches and safety sensors
Bill of material
BALLUFF BID_F101-2M100-M20ZZ0-S92
VERF
Availability
no more available
BC
Order code
BID0005
TC
Product identifier
BID F101-2M100-M20ZZ0-S92
PX
Product view
53757_00
ICON
TECH
Tech. Details
Tech. Detail
W
Weight
0.675 Kg
TRAFFIC
Customs number
85365080
WEBINC
Product group
Electromechanical safety switches
DESCRIPT
Description
B10d (EN ISO 13849-1) = 5 mil. switching operations, Coding level (EN ISO 14119) = low, Approval/Conformity = Safety, CE, Safety, WEEE, Operating principle = mechanical - force, contact, No of contacts = 2x positive opening, Utilization category = AC-15, DC -13, Approach direction = laterally + above, Life expectancy mechanical = 1 mil. switching operations, Connection = M12x1-Male, 5-pin, A-coded, Dimension = 40 x 147.7 x 43.5 mm, Ambient temperature = 0...40 °C, IP rating = IP65, Housing material = Aluminium
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.